CAD (0)
▾
- Black thermoplastic ball knob
- High polished finish
- Internal thread
Unit of Measure
Product Type |
N/A Ball Knobs |
Material |
N/A Thermoplastic |
Finish |
N/A High Polished |
Thread Type |
N/A Internal |
Thread (X) |
N/A 1/2-13 |
Depth |
N/A 5/8 in. |
Color |
N/A Black |
A |
N/A 2 in. |
B |
N/A 5/8 in. |
C |
N/A 1 1/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
