CAD (0)
▾
- 300 series stainless steel
- Two-piece construction
- Straight knurl
Unit of Measure
Product Type |
N/A Knurled Head Screws |
Material |
N/A Stainless |
Head Type |
N/A Straight knurled |
Thread (A) |
N/A M12 |
B |
N/A 89.0 mm |
C |
N/A 13.0 mm |
Shoulder Head Length |
N/A 8.9 mm |
D |
N/A 32.0 mm |
Tip Dia. |
N/A 10.0 mm |
Tip Length |
N/A 6.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
