CAD (0)
▾
- Available in carbon steel (black oxide finish) or 300 series stainless steel
- Two piece construction
- Straight knurl
Unit of Measure
Product Type |
N/A Knurled Head Screws |
Material |
N/A Stainless |
Head Type |
N/A Straight knurled |
Thread (A) |
N/A 5/16-18 |
L |
N/A 7/8 |
B |
N/A 1 in |
Shoulder Head Length |
N/A 0.1 in |
C |
N/A 3/8 in |
D |
N/A 1 1/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
