CAD (0)
▾
- Drop forged steel
- Manufactured from C-1035 steel
- Natural finish
- Some sizes available in 316 stainless steel
Unit of Measure
Product Type |
N/A Eye Bolts |
Material |
N/A C-1035 steel |
Finish |
N/A Natural |
Thread (X) |
N/A 5/16-18 |
A |
N/A 1 1/4 in. |
B |
N/A 1 11/16 in. |
C |
N/A 1/4 in. |
D |
N/A 19/32 in. |
Load |
N/A 840 lbs. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
