CAD (0)
▾
- Drop forged steel
- Manufactured from C-1035 steel
- Natural finish
- 75/85,000 lbs. P.S.I tensile
- 40/55,000 lbs. P.S.I. yield
- Some sizes available in 316 stainless steel
Unit of Measure
Product Type |
N/A Eye Bolts |
Material |
N/A 316 Stainless Steel |
Finish |
N/A Natural |
A |
N/A 6 in. |
B |
N/A 1/2 in. |
C |
N/A 1 in. |
D |
N/A 9/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
