CAD (0)
▾
- Available in case hardened black oxide finish steel or stainless steel
- Precision machined from bar stock
- Swing bolts are not recommended for lifting applications
Unit of Measure
Product Type |
N/A Bolts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (A) |
N/A M6 x 1.0 |
B |
N/A 6 mm |
C |
N/A 37 mm |
D |
N/A 44 mm |
E |
N/A 50 mm |
F |
N/A 12.7 mm |
G |
N/A 6 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
