CAD (0)
▾
- Available in case hardened black oxide finish steel or stainless steel
- Precision machined from bar stock
- Swing bolts are not recommended for lifting applications
Unit of Measure
Product Type |
N/A Bolts |
Material |
N/A Stainless |
Thread (A) |
N/A M8 x 1.25 |
B |
N/A 8 mm |
C |
N/A 35 mm |
D |
N/A 42 mm |
E |
N/A 50 mm |
F |
N/A 15.9 mm |
G |
N/A 8 mm |
Plating |
N/A Machined |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
