CAD (0)
▾
- Carbon steel
- Case hardened, black oxide finish
- Unique design allows quick and convenient set-ups and tear down
Unit of Measure
Product Type |
N/A T-Slot Bolts |
Material |
N/A Carbon Steel |
Finish |
N/A Black oxide |
Thread (A) |
N/A 1/2-13 |
T |
N/A 1 in. |
B |
N/A 5/8 in. |
C |
N/A 1 1/8 in. |
G |
N/A 11/32 in. |
H |
N/A 11/32 in. |
L |
N/A 1 1/2 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
