CAD (0)
▾
- Material: 304 stainless steel
Unit of Measure
Product Type |
N/A T-Slot Bolts |
Material |
N/A Stainless Steel |
Thread Size |
N/A 3/4-10 |
B |
N/A 1 3/4 in |
C |
N/A 2 1/2 in |
D |
N/A 17/32 in |
E |
N/A 1 5/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
