CAD (0)
▾
- Available in carbon steel, black oxide finish or stainless steel
- Precision machined from bar stock
- Eye bolts are not recommended for lifting applications
Unit of Measure
Product Type |
N/A Eye Bolts |
Material |
N/A Stainless |
Thread (A) |
N/A 5/16-18 |
B |
N/A 2 in. |
C |
N/A 4 in. |
D |
N/A 1/4 in. |
E |
N/A 5/16 in. |
F |
N/A 5/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
