Menu
CAD (0)
  • Cart is empty
  • Drop forged steel, heat treated
  • Manufactured from C-1035 steel
  • Some sizes available in Type 316 stainless steel
Unit of Measure

Product Type

N/A Eye Bolts

Material

N/A 316 Stainless Steel

Thread (X)

N/A 1/2-13

A

N/A 2 1/16 in.

B

N/A 1 3/16 in.

C

N/A 1 1/2 in.

Load

N/A 2600 lbs.
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top