CAD (0)
▾
- Drop forged steel, heat treated
- Manufactured from C-1035 steel
- Some sizes available in Type 316 stainless steel
Unit of Measure
Product Type |
N/A Eye Bolts |
Material |
N/A 316 Stainless Steel |
Thread (X) |
N/A 3/4-10 |
A |
N/A 2 13/16 in. |
B |
N/A 1 1/2 in. |
C |
N/A 2 in. |
Load |
N/A 6000 lbs. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
