CAD (0)
▾
- Alloy steel, heat-treated black oxide finish
- Grade 5 (125,000 psi)
- 2A Class standard threads
Unit of Measure
Product Type |
N/A T-Slot Bolts |
Material |
N/A Alloy Steel |
Finish |
N/A Black oxide |
Operating Pressure |
N/A 125000 psi |
Thread Size |
N/A 3/4-10 |
B |
N/A 2 in. |
C |
N/A 4 in. |
D |
N/A 17/32 in. |
E |
N/A 1 5/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
