CAD (0)
▾
- Heads are sized to fit common table slot dimensions
- One piece construction prevents damage to table slots
- Black oxide finish
Unit of Measure
Product Type |
N/A T-Slot Bolts |
Finish |
N/A Black oxide |
Thread (A) |
N/A 1-8 |
B |
N/A 2 in. |
C |
N/A 4 in. |
D |
N/A 1/2 in. |
E |
N/A 1 in. |
F |
N/A 1 11/16 in. |
G |
N/A 1 7/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
