CAD (0)
▾
- Case hardened, black oxide finish
- Machined from carbon steel
Unit of Measure
Product Type |
N/A Clamp Straps |
Material |
N/A Carbon Steel |
Finish |
N/A Black oxide |
A |
N/A 3/8 in. |
B |
N/A 5/8 in. |
C |
N/A 2 in. |
D |
N/A 1/2 in. |
E |
N/A 1 1/32 in. |
F |
N/A 9/32 in. |
G |
N/A 1/8 in. |
H |
N/A 3/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
