CAD (0)
▾
- Made from 300 series stainless steel
Unit of Measure
Product Type |
N/A Clamp Straps |
Material |
N/A 300 Stainless Steel |
A |
N/A 5/8 in |
B |
N/A 1 1/4 in |
C |
N/A 4 in |
D |
N/A 1 in |
E |
N/A 1 3/4 in |
F |
N/A 5/64 in |
Thread (G) |
N/A 3/8-16 |
H |
N/A 17/32 in |
J |
N/A 1 7/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
