CAD (0)
▾
- One block consists of two pieces
- All blocks work with step strap clamps
- A great time saver for frequent set-ups
- Machined from solid bar stock
Unit of Measure
Product Type |
N/A Step Clamps |
Blocks Type |
N/A Double Duty |
Finish |
N/A Black oxide |
Material |
N/A Heat Treated Steel |
Width |
N/A 2 in. |
Capacity of Full Block |
N/A 3 1/2" - 9" |
Height of 1/2" Block |
N/A 5 1/2 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
