CAD (0)
▾
- Heat treated steel, black oxide finish
- Machined from carbon steel
- Used in conjunction with step blocks to allow for quicker set-ups. Also eliminates the use of shims.
Unit of Measure
Product Type |
N/A Step Clamps |
Material |
N/A Carbon Steel |
Finish |
N/A Black oxide |
Bolt Size |
N/A 5/16 in.3/8 in. |
Length |
N/A 2 1/2 in. |
Width |
N/A 1 in. |
Thickness |
N/A 1/2 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
