CAD (0)
▾
- Grips the sides of the work piece to allow for free machining on the surface
- Heat treated steel
Unit of Measure
Product Type |
N/A Clamp Straps |
Profile |
N/A High |
Type |
N/A Steel Toe |
Material |
N/A Heat Treated Steel |
A |
N/A 5/8 in. |
B |
N/A 1 in. |
C |
N/A 3 in. |
D |
N/A 1 3/4 in. |
E |
N/A 1/16 in. |
F |
N/A 5/16-18 in. |
G |
N/A 5/8 in. |
H |
N/A 1/2 in. |
J |
N/A 5/16-18 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
