CAD (0)
▾
- Made from 300 series stainless steel
- Style B studs
Unit of Measure
Product Type |
N/A Fixture Studs |
Material |
N/A Stainless Steel |
A |
N/A 1.0000 in. |
B |
N/A 7/32 in. |
C |
N/A 1/2 in. |
Thread (D) |
N/A 6-32 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
