CAD (0)
▾
- Machined from Nylatron
- Full internal thread
- Diamond knurl on head
- High strength and rigidity
Unit of Measure
Product Type |
N/A Nuts |
Head Type |
N/A Diamond Knurled |
Thread Type |
N/A Full Interior |
Thread (A) |
N/A 1/4-20 |
B |
N/A 1 in |
C |
N/A 1/2 in |
D |
N/A 1 in |
E |
N/A 3/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
