CAD (0)
▾
- Available in case hardened carbon steel or stainless steel
- Spherical collar nuts can be used with the bottom half of Morton’s spherical washers for self-alignment.
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Case Hardened Carbon Steel |
Thread (A) |
N/A 1 1/8-7 |
B |
N/A 1 13/16 in |
C |
N/A 2 1/4 in |
D |
N/A 1 1/4 in |
E |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
