CAD (0)
▾
- Machined from 303 stainless steel
- Diamond knurl
- Full interior thread
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Stainless |
Head Type |
N/A Diamond Knurled |
Thread Type |
N/A Full Interior |
Thread (G) |
N/A 10-32 |
A |
N/A 11/16 in |
B |
N/A 3/16 in |
C |
N/A 3/8 in |
D |
N/A 1 in |
E |
N/A 13/64 in |
F |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
