CAD (0)
▾
- Carbon steel, black oxide finish
Unit of Measure
Product Type |
N/A Button Thread Nuts |
Material |
N/A Carbon Steel |
Finish |
N/A Black oxide |
Thread Size |
N/A 5/16-18 |
A |
N/A 1 1/8 in |
B |
N/A 3/4 in |
Torque |
N/A 149 lb·in |
Load Rating |
N/A 6440 lb |
|
N/A
|
||||||
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.



