CAD (0)
▾
- Available in case hardened carbon steel or stainless steel
- Precision machining assures threads are square with base
- If the size you require is not listed...give us the specifications… we will make it for you.
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Stainless |
Thread (A) |
N/A 3/4-10 |
B |
N/A 1 1/4 in |
C |
N/A 1 5/8 in |
D |
N/A 1 in |
E |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
