CAD (0)
▾
- Available in case hardened carbon steel or stainless steel
- Imperfect thread to prevent damage to machine table
- Tapped-thru hole available upon request
- If the size you require is not listed give us the specifications we will make it for you.
Unit of Measure
Product Type |
N/A T-Slot Nuts |
Material |
N/A Stainless |
Thread (A) |
N/A 3/4-10 |
Table Slot (B) |
N/A 13/16 in |
C |
N/A 1 3/8 in |
D |
N/A 1 3/8 in |
E |
N/A 17/32 in |
F |
N/A 1 3/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
