CAD (0)
▾
- Available in case hardened carbon steel with a black oxide finish or stainless steel
- Imperfect thread at the bottom of the t-nut to prevent damage to machine table
- Tapped-thru hole available in select stainless steel sizes
- If the size you require is not listed give us the specifications we will make it for you.
Unit of Measure
Product Type |
N/A T-Slot Nuts |
Material |
N/A Stainless |
Thread (A) |
N/A 3/8-16 |
Table Slot (B) |
N/A 7/16 in |
C |
N/A 3/4 in |
D |
N/A 1/2 in |
E |
N/A 7/32 in |
F |
N/A 1 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
