CAD (0)
▾
- Precision machined sets
- Available in case hardened carbon steel or stainless steel
- Bottom section works with spherical collar nuts
- Tops and bottoms can be ordered separately. Please specify when ordering.
Unit of Measure
Product Type |
N/A Washers |
Material |
N/A Steel |
Bolt Size |
N/A 2-3/4 |
A |
N/A 2-13/16 in |
B |
N/A 5 in |
C |
N/A 1 in |
Radius R |
N/A 5 in |
Finish |
N/A Black oxide |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
