CAD (0)
▾
- Case hardened
- Black oxide finish
- Shoulder screws sold separately
Unit of Measure
Product Type |
N/A C Washer |
Finish |
N/A Black oxide |
A |
N/A 21/32 in |
B |
N/A 1 1/2 in |
C |
N/A 3/8 in |
D |
N/A 1/2 in |
E |
N/A 9/16 in |
F |
N/A 1 in |
Tap for Shoulder Screw (G) |
N/A 5/16-18 in |
Shoulder Screw (H) |
N/A SS-3 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
