CAD (0)
▾
- Precision machined from carbon steel
- Case hardened, black oxide finish
- Used in clamping assemblies
Unit of Measure
Product Type |
N/A Cams |
Material |
N/A Carbon Steel |
Finish |
N/A Black oxide |
Plating |
N/A Machined |
A |
N/A 3 1/4 in. |
B |
N/A 1/4 in. |
C |
N/A 11/16 in. |
D |
N/A 1/4 in. |
Rise (R) |
N/A 5/64 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
