CAD (0)
▾
- Available in heat treated carbon steel or stainless steel
- Black oxide finish
- “C” dimension...+.005-.000
- “A” dimension...+.000-.001
Unit of Measure
Product Type |
N/A Shoulder Screws |
Finish |
N/A Black oxide |
Material |
N/A Steel |
A |
N/A 0.3120 in. |
Tolerance for A |
N/A +0.000 in.-0.001 in. |
Thread (B) |
N/A 1/4-20 |
C |
N/A 0.7500 in. |
Tolerance for C |
N/A -0.000 in.+0.005 in. |
D |
N/A 7/32 in. |
E |
N/A 7/16 in. |
F |
N/A 7/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
