CAD (0)
▾
- Made from 303 stainless steel
- Slotted head
Unit of Measure
Product Type |
N/A Shoulder Screws |
Material |
N/A 303 Stainless Steel |
Head Type |
N/A Slotted |
Thread (D) |
N/A 10-32 |
A |
N/A 11/16 in. |
B |
N/A 1/4 in. |
C |
N/A 1/4 in. |
Tolerance for B |
N/A +0.005 in.-0.000 in. |
E |
N/A 1/4 in. |
Tolerance for E |
N/A +0.000 in.-0.001 in. |
F |
N/A 3/8 in. |
G |
N/A 3/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
