CAD (0)
▾
- Made from 300 series stainless steel
- Slotted head
Unit of Measure
Product Type |
N/A Shoulder Screws |
Material |
N/A 300 Stainless Steel |
Head Type |
N/A Slotted |
Thread (F) |
N/A 1/4-20 |
A |
N/A 2 in. |
B |
N/A 7/8 in. |
C |
N/A 1/4 in. |
D |
N/A 7/16 in. |
E |
N/A 1/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
