CAD (0)
▾
- Stainless steel
- Available with stainless steel or Delrin® pad
- 10 degree swivel
- Do not exceed load rating
Unit of Measure
Product Type |
N/A Toggle Pads |
Material |
N/A Stainless Steel |
Swivel Angle |
N/A 10 ° |
Thread (X) |
N/A 5/8-11 |
B |
N/A 7/8 in. |
C |
N/A 1 in. |
E |
N/A 7/16 in. |
Load |
N/A 12900 lbs. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
