CAD (0)
▾
T-Handle with Stud, Metric
Die-Cast T-Handle
- Zinc die-cast handle
- Available in black and orange handles
- All steel parts ensure stability and durability
- External steel stud with black oxide finish
Item # |
Handle Color |
Thread |
Thread Length |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| TH-401 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 12 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-401-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 12 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-402 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-402-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-403 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-403-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-4035 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.90 |
CAD
N/A
|
| TH-4035-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.90 |
CAD
N/A
|
| TH-404 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-404-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-405 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-405-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-406 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 25 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-406-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 25 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.85 |
CAD
N/A
|
| TH-407 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 32 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.90 |
CAD
N/A
|
| TH-407-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 32 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.90 |
CAD
N/A
|
| TH-408 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $7.15 |
CAD
N/A
|
| TH-408-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $7.15 |
CAD
N/A
|
| TH-409 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 20 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|
| TH-409-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 20 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|
| TH-410 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 25 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|
| TH-410-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 25 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|
| TH-411 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 32 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|
| TH-411-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 32 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|
| TH-412 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 40 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $8.50 |
CAD
N/A
|