CAD (0)
▾
T-Handle with Stud, Metric
Die-Cast T-Handle
- Zinc die-cast handle
- Available in black and orange handles
- All steel parts ensure stability and durability
- External steel stud with black oxide finish
Item # |
Handle Color |
Thread |
Thread Length |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| TH-4233 | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4233-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4234 | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4234-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4235 | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4235-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4236 | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4236-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-424 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-424-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-425 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-425-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-426 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-426-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-427 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-427-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $12.55 |
CAD
N/A
|
| TH-4275 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 108 mm | E N/A 55.8 mm | F N/A 23 mm | $15.95 |
CAD
N/A
|
| TH-4275-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 108 mm | E N/A 55.8 mm | F N/A 23 mm | $15.95 |
CAD
N/A
|
| TH-428 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 108 mm | E N/A 55.8 mm | F N/A 23 mm | $15.95 |
CAD
N/A
|
| TH-428-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 108 mm | E N/A 55.8 mm | F N/A 23 mm | $15.95 |
CAD
N/A
|