CAD (0)
▾
Adjustable T-Handles, Plastic Handle With Stud
Plastic T-Handle
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All steel parts ensure stability and durability
- Internal thread with black oxide finish
Item # |
Handle Color |
Thread |
Thread Length |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| THP-308 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Length N/A 1-1/4 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.75 |
CAD
N/A
|
| THP-308-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Length N/A 1-1/4 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.75 |
CAD
N/A
|
| THP-3085 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Length N/A 1.57 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.75 |
CAD
N/A
|
| THP-3085-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Length N/A 1.57 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.75 |
CAD
N/A
|
| THP-309 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Length N/A 1.97 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.75 |
CAD
N/A
|
| THP-309-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Length N/A 1.97 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.75 |
CAD
N/A
|
| THP-310 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Length N/A 2.48 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.95 |
CAD
N/A
|
| THP-310-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Length N/A 2.48 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $10.95 |
CAD
N/A
|