CAD (0)
▾
Metric Adjustable T-Handles, Plastic Handle With Stud
Plastic T-Handle
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All steel parts ensure stability and durability
- External steel stud with black oxide finish
Item # |
Handle Color |
Thread |
Thread Length |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| THP-401 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 12 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-401-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 12 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-402 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-402-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-403 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-403-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-4035 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.75 |
CAD
N/A
|
| THP-4035-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.75 |
CAD
N/A
|
| THP-404 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-404-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 16 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-405 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-405-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 20 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.70 |
CAD
N/A
|
| THP-406 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 25 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.80 |
CAD
N/A
|
| THP-406-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 25 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.80 |
CAD
N/A
|
| THP-407 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 32 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.80 |
CAD
N/A
|
| THP-407-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 32 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $5.80 |
CAD
N/A
|
| THP-408 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.40 |
CAD
N/A
|
| THP-408-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Length N/A 40 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $6.40 |
CAD
N/A
|
| THP-409 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 20 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.45 |
CAD
N/A
|
| THP-409-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 20 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.45 |
CAD
N/A
|
| THP-410 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 25 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.45 |
CAD
N/A
|
| THP-410-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 25 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.45 |
CAD
N/A
|
| THP-411 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 32 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.45 |
CAD
N/A
|
| THP-411-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 32 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.45 |
CAD
N/A
|
| THP-412 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Length N/A 40 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $7.55 |
CAD
N/A
|