CAD (0)
▾
Metric Adjustable T-Handles, Plastic Handle With Stud
Plastic T-Handle
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All steel parts ensure stability and durability
- External steel stud with black oxide finish
Item # |
Handle Color |
Thread |
Thread Length |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| THP-424 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $10.75 |
CAD
N/A
|
| THP-424-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $10.75 |
CAD
N/A
|
| THP-425 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $11.00 |
CAD
N/A
|
| THP-425-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $11.00 |
CAD
N/A
|
| THP-426 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $11.00 |
CAD
N/A
|
| THP-426-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $11.00 |
CAD
N/A
|
| THP-427 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $11.00 |
CAD
N/A
|
| THP-427-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $11.00 |
CAD
N/A
|