Menu
CAD (0)
  • Cart is empty
  • Available in aluminium or 303 stainless steel
  • Optional handle design
  • Knurled rim design
26 - 44 of 44 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Type

Thread Size

Reamed Dia.

A

B

C

D

E

G

List Price

CAD

N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 3/4-16 N/A N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A 7/8 in N/A $45.65 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A N/A 1/4 in. N/A 1 in N/A 13/16 in N/A 1/2 in N/A 3/8 in N/A 5/8 in N/A $31.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A N/A Solid in. N/A 1 in N/A 13/16 in N/A 1/2 in N/A 3/8 in N/A N/A $21.20 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 1/4-20 N/A N/A 1 in N/A 13/16 in N/A 1/2 in N/A 3/8 in N/A 5/8 in N/A $31.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 1/4-28 N/A N/A 1 in N/A 13/16 in N/A 1/2 in N/A 3/8 in N/A 5/8 in N/A $31.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 5/16-18 N/A N/A 1 in N/A 13/16 in N/A 1/2 in N/A 3/8 in N/A 5/8 in N/A $31.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 5/16-24 N/A N/A 1 in N/A 13/16 in N/A 1/2 in N/A 3/8 in N/A 5/8 in N/A $31.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A N/A 3/8 in. N/A 2 in N/A 1 1/8 in N/A 13/16 in N/A 9/16 in N/A 7/8 in N/A $64.50 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A N/A Solid in. N/A 2 in N/A 1 1/8 in N/A 13/16 in N/A 9/16 in N/A N/A $54.50 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 3/8-16 N/A N/A 2 in N/A 1 1/8 in N/A 13/16 in N/A 9/16 in N/A 7/8 in N/A $65.50 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 3/8-24 N/A N/A 2 in N/A 1 1/8 in N/A 13/16 in N/A 9/16 in N/A 7/8 in N/A $65.50 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 1/2-13 N/A N/A 2 in N/A 1 1/8 in N/A 13/16 in N/A 9/16 in N/A 7/8 in N/A $65.50 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 1/2-20 N/A N/A 2 in N/A 1 1/8 in N/A 13/16 in N/A 9/16 in N/A 7/8 in N/A $65.50 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A N/A 5/8 in. N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A 7/8 in N/A $92.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A N/A Solid in. N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A N/A $83.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 5/8-11 N/A N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A 7/8 in N/A $87.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 5/8-18 N/A N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A 7/8 in N/A $87.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 3/4-10 N/A N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A 7/8 in N/A $87.00 N/A CAD Icon (for items table)
N/A Precision Control Knobs N/A WITHOUT HANDLE N/A 3/4-16 N/A N/A 3 in N/A 1 1/4 in N/A 1 1/4 in N/A 11/16 in N/A 7/8 in N/A $87.00 N/A CAD Icon (for items table)
26 - 44 of 44 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top