CAD (0)
▾
Pull Handles
Handles
- Handles available in aluminum or thermoplastic
- Aluminum offers high stability...available without tapped holes upon request
Item # |
Item Name |
Thread (X) |
A |
B |
L |
H |
R |
T |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| PH-20 | N/A Pull Handles | Thread (X) N/A M6 | A N/A 13 mm | B N/A 20 mm | L N/A 100 mm | H N/A 47 mm | R N/A 13 mm | T N/A 10 mm | $26.35 |
| PH-21 | N/A Pull Handles | Thread (X) N/A M6 | A N/A 13 mm | B N/A 20 mm | L N/A 128 mm | H N/A 51 mm | R N/A 13 mm | T N/A 10 mm | $28.00 |
| PH-22 | N/A Pull Handles | Thread (X) N/A M8 | A N/A 17 mm | B N/A 26 mm | L N/A 128 mm | H N/A 55 mm | R N/A 17 mm | T N/A 12 mm | $32.60 |
| PH-23 | N/A Pull Handles | Thread (X) N/A M8 | A N/A 17 mm | B N/A 26 mm | L N/A 160 mm | H N/A 57 mm | R N/A 17 mm | T N/A 12 mm | $34.75 |
| PH-24 | N/A Pull Handles | Thread (X) N/A M8 | A N/A 17 mm | B N/A 26 mm | L N/A 192 mm | H N/A 57 mm | R N/A 17 mm | T N/A 12 mm | $36.50 |
| PH-25 | N/A Pull Handles | Thread (X) N/A M8 | A N/A 17 mm | B N/A 26 mm | L N/A 300 mm | H N/A 57 mm | R N/A 17 mm | T N/A 12 mm | $52.50 |