CAD (0)
▾
Standard Gear Lever Handles
Handles
- Available in steel shaft with black oxide finish or stainless steel shaft
- Black plastic ball
- Inch and metric sizes available
- Gear lever shaft available without the plastic ball upon request
1 2
Clear
Filter
Crank Body Material
Stainless Steel Steel
Thread Size
A (in.)
3/4 1.0000 1 3/8 1 7/8
B (in.)
1/4 3/8 1/2 5/8
Item # |
Item Name |
Crank Body Material |
Thread Size |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|
| GL-55SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A 1/2-13 | A N/A 1 7/8 in. | B N/A 5/8 in. | C N/A 6 in. | D N/A 5/8 in. | $20.75 |
| GL-58SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A 1/2-13 | A N/A 1 7/8 in. | B N/A 5/8 in. | C N/A 8 in. | D N/A 5/8 in. | $21.00 |
| GL-60SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A 1/2-13 | A N/A 1 7/8 in. | B N/A 5/8 in. | C N/A 10 in. | D N/A 5/8 in. | $22.80 |
1 2