CAD (0)
▾
Metric Industrial Glides with Elastomer Base
Metric Leveling Mounts, Leveling Pads
- Steel with nickel plated finish, and stainless steel.
- Elastomer base pad provides non-abrasive surface.
- Excellent for leveling light duty machines, cabinets, and office furniture.
- Economical leveling solution.
1 2
Item # |
Item Name |
Plating |
X Thread |
A |
B |
List Price |
CAD |
|---|---|---|---|---|---|---|---|
| MGR-60SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M12 x 1.75 | A N/A 102 mm | B N/A 71 mm | $25.40 |
CAD
N/A
|
| MGR-61SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M16 x 2.0 | A N/A 51 mm | B N/A 71 mm | $28.20 |
CAD
N/A
|
| MGR-62SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M16 x 2.0 | A N/A 102 mm | B N/A 71 mm | $33.10 |
CAD
N/A
|
| MGR-63SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M12 x 1.75 | A N/A 102 mm | B N/A 81 mm | $33.50 |
CAD
N/A
|
| MGR-64SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M12 x 1.75 | A N/A 152 mm | B N/A 81 mm | $36.50 |
CAD
N/A
|
| MGR-65SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M16 x 2.0 | A N/A 102 mm | B N/A 81 mm | $40.20 |
CAD
N/A
|
| MGR-66SS | N/A Metric Industrial Glides with Elastomer Base | Plating N/A Stainless Steel | X Thread N/A M16 x 2.0 | A N/A 152 mm | B N/A 81 mm | $45.25 |
CAD
N/A
|
1 2