CAD (0)
▾
Standard Fixed-Base Leveling Mounts
Metric Leveling Mounts, Leveling Pads
- Non-slip black plastic base.
- Steel screw, zinc-plated finish.
- Mounts let you isolate height on all types of machinery and equipment.
Item # |
Item Name |
Thread (X) |
L |
A |
B |
List Price |
|---|---|---|---|---|---|---|
| 7832AC020 | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | L N/A 3/4 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.45 |
| 7832AC030 | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | L N/A 1 3/16 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.55 |
| 7832AC040 | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | L N/A 1 1/2 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.55 |
| 7832AD020 | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | L N/A 3/4 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.45 |
| 7832AD030 | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | L N/A 1 3/16 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.55 |
| 7832AD040 | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | L N/A 1 1/2 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.55 |
| 7832AE030 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | L N/A 1 3/16 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.70 |
| 7832AE040 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | L N/A 1 1/2 in. | A N/A 1 1/4 in. | B N/A 9/16 in. | $2.85 |
| 783206020 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M6 x 1.0 | L N/A 20 mm | A N/A 32 mm | B N/A 14.5 mm | $1.65 |
| 783206030 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M6 x 1.0 | L N/A 30 mm | A N/A 32 mm | B N/A 14.5 mm | $1.70 |
| 783206040 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M6 x 1.0 | L N/A 40 mm | A N/A 32 mm | B N/A 14.5 mm | $1.90 |
| 783208020 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M8 x 1.25 | L N/A 20 mm | A N/A 32 mm | B N/A 14.5 mm | $2.15 |
| 783208030 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M8 x 1.25 | L N/A 30 mm | A N/A 32 mm | B N/A 14.5 mm | $2.40 |
| 783208040 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M8 x 1.25 | L N/A 40 mm | A N/A 32 mm | B N/A 14.5 mm | $2.45 |
| 783210030 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M10 x 1.5 | L N/A 30 mm | A N/A 32 mm | B N/A 14.5 mm | $2.55 |
| 783210040 | N/A Metric Fixed Base Leveling Mounts | Thread (X) N/A M10 x 1.5 | L N/A 40 mm | A N/A 32 mm | B N/A 14.5 mm | $2.60 |