Menu
CAD (0)
  • Cart is empty
  • Steel with nickel plated finish, and stainless steel.
  • Elastomer base pad provides non-abrasive surface.
  • Excellent for leveling light duty machines, cabinets, and office furniture.
  • Economical leveling solution.
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Plating

X Thread

A

B

List Price

CAD

N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 1/2-13 N/A 4 in N/A 2 13/32 in $23.30 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 1/2-13 N/A 2 in N/A 2 3/4 in $21.60 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 1/2-13 N/A 4 in N/A 2 3/4 in $24.00 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 5/8-11 N/A 2 in N/A 2 3/4 in $26.20 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 5/8-11 N/A 4 in N/A 2 3/4 in $30.15 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 1/2-13 N/A 4 in N/A 3 3/16 in $30.45 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 1/2-13 N/A 6 in N/A 3 3/16 in $33.25 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 5/8-11 N/A 4 in N/A 3 3/16 in $36.50 N/A CAD Icon (for items table)
N/A Industrial Glides with Elastomer Base N/A Stainless Steel N/A 5/8-11 N/A 6 in N/A 3 3/16 in $40.75 N/A CAD Icon (for items table)
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top