CAD (0)
▾
Standard Leveling Mounts With Bolts
Inch Leveling Mounts, Leveling Pads
- 10 degree swivel in all directions to keep machine tools, racks, assembly lines, and other equipment level.
- Steel ball hardened for proper seating.
- Jam nut included.
- Available in steel or stainless steel.
1 2
Item # |
Item Name |
Thread (X) |
E |
B |
C |
D |
Load |
List Price |
|---|---|---|---|---|---|---|---|---|
| LM-3018SS | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | E N/A 4 in. | B N/A 1 1/4 in. | C N/A 4 7/8 in. | D N/A 5/8 in. | Load N/A 2500 lbs. | QUOTE |
| LM-302SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | E N/A 2 in. | B N/A 1 1/4 in. | C N/A 2 7/8 in. | D N/A 5/8 in. | Load N/A 3750 lbs. | $41.85 |
| LM-3025SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | E N/A 4 in. | B N/A 1 1/4 in. | C N/A 4 7/8 in. | D N/A 5/8 in. | Load N/A 3750 lbs. | $45.25 |
| LM-303SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | E N/A 2 in. | B N/A 1 7/8 in. | C N/A 3 1/8 in. | D N/A 3/4 in. | Load N/A 5000 lbs. | $50.40 |
| LM-3035SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | E N/A 4 in. | B N/A 1 7/8 in. | C N/A 5 1/8 in. | D N/A 3/4 in. | Load N/A 5000 lbs. | $59.85 |
| LM-304SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | E N/A 2 in. | B N/A 2 1/2 in. | C N/A 3 1/4 in. | D N/A 7/8 in. | Load N/A 6000 lbs. | $97.20 |
| LM-3045SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | E N/A 4 in. | B N/A 2 1/2 in. | C N/A 5 1/4 in. | D N/A 7/8 in. | Load N/A 6000 lbs. | $94.50 |
| LM-305SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | E N/A 2 in. | B N/A 3 in. | C N/A 3 1/2 in. | D N/A 1 1/16 in. | Load N/A 7400 lbs. | $121.00 |
| LM-3055SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | E N/A 4 in. | B N/A 3 in. | C N/A 5 1/2 in. | D N/A 1 1/16 in. | Load N/A 7400 lbs. | $149.00 |
| LM-3058SS | N/A Leveling Mounts | Thread (X) N/A 7/8-9 | E N/A 4 in. | B N/A 4 in. | C N/A 5 7/8 in. | D N/A 1 3/8 in. | Load N/A 15000 lbs. | $156.50 |
| LM-306SS | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 3 1/2 in. | B N/A 4 in. | C N/A 5 3/8 in. | D N/A 1 3/8 in. | Load N/A 20000 lbs. | $142.00 |
| LM-307SS | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 4 1/4 in. | B N/A 4 in. | C N/A 6 1/8 in. | D N/A 1 3/8 in. | Load N/A 20000 lbs. | $148.00 |
| LM-3075SS | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 6 in. | B N/A 4 in. | C N/A 7 7/8 in. | D N/A 1 3/8 in. | Load N/A 20000 lbs. | $170.00 |
| LM-308SS | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | E N/A 4 in. | B N/A 6 in. | C N/A 6 3/4 in. | D N/A 1 7/8 in. | Load N/A 43000 lbs. | QUOTE |
| LM-309SS | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | E N/A 6 in. | B N/A 6 in. | C N/A 8 3/4 in. | D N/A 1 7/8 in. | Load N/A 43000 lbs. | QUOTE |
1 2