CAD (0)
▾
Standard Nylon Leveling Mounts With Bolts
Inch Leveling Mounts, Leveling Pads
- Nylon base is water and corrosion resistant.
- 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
- Lag holes
- Steel and stainless steel components available.
- Patent pending (Polymount).
1 2
Clear
Filter
Thread (X)
3/8-16 1/2-13 5/8-11 3/4-10
B (in.)
4 6 8
A (in.)
2 3
C (in.)
4 7/8 6 7/8 8 7/8
Load (lbs.)
4000 5000
Item # |
Item Name |
Thread (X) |
B |
A |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-320 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 4 in. | A N/A 2 in. | C N/A 4 7/8 in. | Load N/A 4000 lbs. | $13.80 |
| LM-321 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 6 in. | A N/A 2 in. | C N/A 6 7/8 in. | Load N/A 4000 lbs. | $15.50 |
| LM-322 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 8 in. | A N/A 2 in. | C N/A 8 7/8 in. | Load N/A 4000 lbs. | $16.75 |
| LM-323 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 4 in. | A N/A 2 in. | C N/A 4 7/8 in. | Load N/A 4000 lbs. | $14.90 |
| LM-324 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 6 in. | A N/A 2 in. | C N/A 6 7/8 in. | Load N/A 4000 lbs. | $17.00 |
| LM-325 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 8 in. | A N/A 2 in. | C N/A 8 7/8 in. | Load N/A 4000 lbs. | $17.25 |
| LM-326 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 4 in. | A N/A 2 in. | C N/A 4 7/8 in. | Load N/A 4000 lbs. | $20.20 |
| LM-327 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 6 in. | A N/A 2 in. | C N/A 6 7/8 in. | Load N/A 4000 lbs. | $22.00 |
| LM-328 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 8 in. | A N/A 2 in. | C N/A 8 7/8 in. | Load N/A 4000 lbs. | $23.75 |
| LM-329 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $15.70 |
| LM-330 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $17.35 |
| LM-331 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $18.40 |
| LM-332 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $17.70 |
| LM-333 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $18.60 |
| LM-334 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $19.45 |
| LM-335 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $20.90 |
| LM-336 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $26.00 |
| LM-337 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $26.15 |
| LM-338 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $28.90 |
| LM-339 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $29.25 |
| LM-340 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $31.30 |
| LM-320SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 4 in. | A N/A 2 in. | C N/A 4 7/8 in. | Load N/A 4000 lbs. | $25.25 |
| LM-321SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 6 in. | A N/A 2 in. | C N/A 6 7/8 in. | Load N/A 4000 lbs. | $28.90 |
| LM-322SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 8 in. | A N/A 2 in. | C N/A 8 7/8 in. | Load N/A 4000 lbs. | $27.00 |
| LM-323SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 4 in. | A N/A 2 in. | C N/A 4 7/8 in. | Load N/A 4000 lbs. | $28.10 |
1 2