CAD (0)
▾
Standard Nylon Leveling Mounts With Bolts
Inch Leveling Mounts, Leveling Pads
- Nylon base is water and corrosion resistant.
- 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
- Lag holes
- Steel and stainless steel components available.
- Patent pending (Polymount).
1 2
Clear
Filter
Thread (X)
3/8-16 1/2-13 5/8-11 3/4-10
B (in.)
4 6 8
A (in.)
2 3
C (in.)
4 7/8 6 7/8 8 7/8
Load (lbs.)
4000 5000
Item # |
Item Name |
Thread (X) |
B |
A |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-324SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 6 in. | A N/A 2 in. | C N/A 6 7/8 in. | Load N/A 4000 lbs. | $32.20 |
| LM-325SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 8 in. | A N/A 2 in. | C N/A 8 7/8 in. | Load N/A 4000 lbs. | $34.00 |
| LM-326SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 4 in. | A N/A 2 in. | C N/A 4 7/8 in. | Load N/A 4000 lbs. | $40.00 |
| LM-327SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 6 in. | A N/A 2 in. | C N/A 6 7/8 in. | Load N/A 4000 lbs. | $43.40 |
| LM-328SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 8 in. | A N/A 2 in. | C N/A 8 7/8 in. | Load N/A 4000 lbs. | $67.00 |
| LM-329SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $26.25 |
| LM-330SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $29.40 |
| LM-331SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $32.00 |
| LM-332SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $28.70 |
| LM-333SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $32.60 |
| LM-334SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $34.15 |
| LM-335SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $41.50 |
| LM-336SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $43.10 |
| LM-337SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $45.70 |
| LM-338SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 4 in. | A N/A 3 in. | C N/A 4 7/8 in. | Load N/A 5000 lbs. | $51.00 |
| LM-339SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 6 in. | A N/A 3 in. | C N/A 6 7/8 in. | Load N/A 5000 lbs. | $56.70 |
| LM-340SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 8 in. | A N/A 3 in. | C N/A 8 7/8 in. | Load N/A 5000 lbs. | $62.00 |
1 2