Menu
CAD (0)
  • Cart is empty
  • Steel body, nylon ball nose.
  • Available with slotted drive or hex drive.
  • All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking elements, please specify when ordering.
  • Ideal for locating or positioning applications.
26 - 41 of 41 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

End Pressure Start

End Pressure Full

A

B

C

Ball Dia. (D)

List Price

N/A Hex Drive N/A 2.0 lbs. N/A 5.0 lbs. N/A 10-32 N/A 9/16 in. N/A .025 in. N/A .093 in. $8.20
N/A Hex Drive N/A 2.0 lbs. N/A 4.0 lbs. N/A 1/4-20 N/A 43/64 in. N/A .035 in. N/A .125 in. $8.60
N/A Hex Drive N/A 3.0 lbs. N/A 7.0 lbs. N/A 1/4-20 N/A 43/64 in. N/A .035 in. N/A .125 in. $8.60
N/A Hex Drive N/A 4.0 lbs. N/A 12.0 lbs. N/A 1/4-20 N/A 43/64 in. N/A .035 in. N/A .125 in. $8.60
N/A Hex Drive N/A 2.0 lbs. N/A 4.5 lbs. N/A 5/16-18 N/A 23/32 in. N/A .040 in. N/A .156 in. $9.70
N/A Hex Drive N/A 4.0 lbs. N/A 9.0 lbs. N/A 5/16-18 N/A 23/32 in. N/A .040 in. N/A .156 in. $9.70
N/A Hex Drive N/A 6.0 lbs. N/A 17.0 lbs. N/A 5/16-18 N/A 23/32 in. N/A .040 in. N/A .156 in. $9.70
N/A Hex Drive N/A 2.5 lbs. N/A 5.0 lbs. N/A 3/8-16 N/A 13/16 in. N/A .048 in. N/A .187 in. $10.10
N/A Hex Drive N/A 5.0 lbs. N/A 10.0 lbs. N/A 3/8-16 N/A 13/16 in. N/A .048 in. N/A .187 in. $10.10
N/A Hex Drive N/A 6.0 lbs. N/A 21.0 lbs. N/A 3/8-16 N/A 13/16 in. N/A .048 in. N/A .187 in. $10.10
N/A Hex Drive N/A 3.0 lbs. N/A 6.0 lbs. N/A 1/2-13 N/A 1-3/64 in. N/A .072 in. N/A .281 in. $11.95
N/A Hex Drive N/A 6.0 lbs. N/A 12.0 lbs. N/A 1/2-13 N/A 1-3/64 in. N/A .072 in. N/A .281 in. $11.95
N/A Hex Drive N/A 6.0 lbs. N/A 30.0 lbs. N/A 1/2-13 N/A 1-3/64 in. N/A .072 in. N/A .281 in. $11.95
N/A Hex Drive N/A 4.5 lbs. N/A 9.0 lbs. N/A 5/8-11 N/A 1-15/64 in. N/A .096 in. N/A .375 in. $14.00
N/A Hex Drive N/A 9.0 lbs. N/A 18.0 lbs. N/A 5/8-11 N/A 1-15/64 in. N/A .096 in. N/A .375 in. $14.00
N/A Hex Drive N/A 7.0 lbs. N/A 50.0 lbs. N/A 5/8-11 N/A 1-15/64 in. N/A .096 in. N/A .375 in. $14.00
26 - 41 of 41 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top