Menu
CAD (0)
  • Cart is empty
  • Tolerance “A” +.001 +.002
  • Steel bodies made from C12L14 with black oxide finish
  • Stainless steel bodies made from 303 stainless steel
  • Ball material: Delrin®
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

A (in.)

B (in.)

C (in.)

Item #

Body Material

End Pressure Start

End Pressure Full

A

B

C

D

List Price

N/A 303 Stainless Steel N/A 4.0 lbs. N/A 10.0 lbs. N/A .312 in. N/A .688 in. N/A .090 in. N/A .250 in. $11.20
N/A 303 Stainless Steel N/A 5.0 lbs. N/A 14.0 lbs. N/A .375 in. N/A .864 in. N/A .110 in. N/A .312 in. $11.45
N/A 303 Stainless Steel N/A 8.0 lbs. N/A 18.0 lbs. N/A .500 in. N/A 1.218 in. N/A .161 in. N/A .437 in. $12.25
N/A C12L14 Steel N/A 2.0 lbs. N/A 5.0 lbs. N/A .125 in. N/A .284 in. N/A .035 in. N/A .093 in. $7.30
N/A C12L14 Steel N/A 3.0 lbs. N/A 7.5 lbs. N/A .157 in. N/A .365 in. N/A .046 in. N/A .125 in. $7.30
N/A C12L14 Steel N/A 4.0 lbs. N/A 10.0 lbs. N/A .188 in. N/A .440 in. N/A .058 in. N/A .156 in. $7.30
N/A C12L14 Steel N/A 6.0 lbs. N/A 13.0 lbs. N/A .250 in. N/A .525 in. N/A .070 in. N/A .187 in. $7.45
N/A C12L14 Steel N/A 8.0 lbs. N/A 16.0 lbs. N/A .312 in. N/A .688 in. N/A .090 in. N/A .250 in. $7.55
N/A C12L14 Steel N/A 10.0 lbs. N/A 18.0 lbs. N/A .375 in. N/A .864 in. N/A .110 in. N/A .312 in. $7.60
N/A C12L14 Steel N/A 12.0 lbs. N/A 23.0 lbs. N/A .500 in. N/A 1.218 in. N/A .161 in. N/A .437 in. $8.20
N/A 303 Stainless Steel N/A 2.0 lbs. N/A 5.0 lbs. N/A .125 in. N/A .284 in. N/A .035 in. N/A .093 in. $10.25
N/A 303 Stainless Steel N/A 3.0 lbs. N/A 7.5 lbs. N/A .157 in. N/A .365 in. N/A .046 in. N/A .125 in. $10.25
N/A 303 Stainless Steel N/A 4.0 lbs. N/A 10.0 lbs. N/A .188 in. N/A .440 in. N/A .058 in. N/A .156 in. $10.25
N/A 303 Stainless Steel N/A 6.0 lbs. N/A 13.0 lbs. N/A .250 in. N/A .525 in. N/A .070 in. N/A .187 in. $10.60
N/A 303 Stainless Steel N/A 8.0 lbs. N/A 16.0 lbs. N/A .312 in. N/A .688 in. N/A .090 in. N/A .250 in. $11.20
N/A 303 Stainless Steel N/A 10.0 lbs. N/A 18.0 lbs. N/A .375 in. N/A .864 in. N/A .110 in. N/A .312 in. $11.45
N/A 303 Stainless Steel N/A 12.0 lbs. N/A 23.0 lbs. N/A .500 in. N/A 1.218 in. N/A .161 in. N/A .437 in. $12.25
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top